HMC457
RECOMMENDED FOR NEW DESIGNS1 Watt Power Amplifier SMT, 1.7 - 2.2 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Output IP3: +46 dBm
- Gain: 27 dB @ 1900 MHz
48% PAE @ +32 dBm Pout - +25 dBm W-CDMA Channel Power @ -50 dBc ACPR
- Integrated Power Control (Vpd)
- QSOP16G SMT Package: 29.4 mm²
- Included in the HMC-DK002 Designer’s Kit
The HMC457QS16G(E) is a high dynamic range GaAs InGaP Heterojunction Bipolar Transistor (HBT) 1 watt MMIC power amplifier operating between 1.7 and 2.2 GHz. Packaged in a miniature 16 lead QSOP plastic package, the amplifier gain is typically 27 dB from 1.7 to 2.0 GHz and 25 dB from 2.0 to 2.2 GHz. Utilizing a minimum number of external components, the amplifier output IP3 can be optimized to +45 dBm. The power control (Vpd) can be used for full power down or RF output power/ current control. The high output IP3 and PAE make the HMC457QS16G(E) ideal power amplifier for Cellular/3G base station & repeater applications.
Applications
- CDMA & W-CDMA
- GSM, GPRS & Edge
- Base Stations & Repeaters
Documentation
Data Sheet 1
Application Note 4
Product Selection Guide 1
Quality Documentation 3
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC457QS16GE | 16 ld QSOP_EP | ||
HMC457QS16GETR | 16 ld QSOP_EP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool