HMC453QS16G

PRODUCTION

1.6 Watt Power Amplifier SMT, 0.4 - 2.2 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Output IP3: +51 dBm
  • 21.5 dB Gain @ 400 MHz
  • 8 dB Gain @ 2100 MHz
  • 45% PAE @ +32 dBm Pout
  • +25 dBm CDMA2000
    Channel Power@ -45 dBc ACP
  • Single +5V Supply
  • Integrated Power Control (VPD)
  • QSOP16G SMT Package: 29.4 mm²
HMC453QS16G
1.6 Watt Power Amplifier SMT, 0.4 - 2.2 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC453QS16G yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed