HMC395-DIE
RECOMMENDED FOR NEW DESIGNSInGaP HBT Gain Block Amplifier Chip, DC - 4 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Gain: 15 dB
- P1dB Output Power: +16 dBm
- Stable Gain Over Temperature
- 50 Ohm I/O’s
- Small Size: 0.38 x 0.58 x 0.1 mm
The HMC395 die is a GaAs InGaP Heterojunction Bi-polar Transistor (HBT) Gain Block MMIC DC - 4 GHz amplifier. This amplifier die can be used as either a cascadable 50 Ohm gain stage or to drive the LO of HMC mixers with up to +17dBm output power. The HMC395 offers 16 dB of gain and an output IP3 of +31dBm while requiring only 54mA from a +5V supply.
The Darlington feedback pair used results in reduced sensitivity to normal process variations and yields excellent gain stability over temperature while requiring a minimal number of external bias components. The HMC395 can easily be integrated into Multi-Chip-Modules (MCMs) due to its small (0.22mm²) size. All data is with the chip in a 50 Ohm test fixture connected via 0.025mm (1mil) diameter wire bonds of minimal length 0.5mm (20mils).
Applications
- Microwave & VSAT Radios
- Test Equipment
- Military EW, ECM, C³I
- Space Telecom
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
Quality Documentation 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC395 | CHIPS OR DIE | ||
HMC395-SX | CHIPS OR DIE |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 28, 2023 - 23_0127 HMC395/HMC405 Die and Data Sheet Revision |
||
HMC395 | PRODUCTION | |
HMC395-SX | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolS-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolLatest Discussions
No discussions on HMC395-DIE yet. Have something to say?
Start a Discussion on EngineerZone®