HMC382
LAST TIME BUYLow Noise Amplifier SMT, 1.7 - 2.2 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Noise Figure: 1 dB
- Output IP3: +30 dBm
- Gain: 17 dB
- Externally Adjustable Supply Current
- Single Positive Supply: +5V
- 50 Ohm Matched Input/Output
The HMC382LP3 & HMC382LP3E high dynamic range GaAs PHEMT MMIC Low Noise Amplifiers are ideal for GSM & CDMA cellular basestation front-end receivers operating between 1.7 and 2.2 GHz. This LNA has been optimized to provide 1.0 dB noise figure, 17 dB gain and +30 dBm output IP3 from a single supply of +5V. The HMC382LP3 & HMC382LP3E feature an externally adjustable supply current which allows the designer to tailor the linearity performance of the LNA for each application. For applications which require improved noise figure, please see the HMC618LP3(E).
Applications
- Cellular/3G Infrastructure
- Base Stations & Repeaters
- CDMA, W-CDMA, & TD-SCDMA
- GSM/GPRS & EDGE
Documentation
Data Sheet 1
Application Note 3
Quality Documentation 4
Product Selection Guide 1
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC382LP3E | 16-Lead LFCSP (3mm x 3mm x 0.9mm w/EP) | ||
HMC382LP3ETR | 16-Lead LFCSP (3mm x 3mm x 0.9mm w/EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 6, 2022 - 22_0048 Addition of ASE Korea as an Alternate Assembly Site for Select LFCSP Products |
||
HMC382LP3E | Obsolete | |
HMC382LP3ETR | LAST TIME BUY | |
Aug 28, 2019 - 19_0204 Moisture Sensitivity Level Rating Change for Select Packaged Products |
||
HMC382LP3E | Obsolete | |
HMC382LP3ETR | LAST TIME BUY | |
Sep 3, 2020 - 20_0057 Discontinuance of Model Numbers: HMC549MS8GE, HMC375LP3E, HMC382LP3E, HMC-AUH318, HMC-ALH508, HMC-AUH317G, HMC-ALH509G, HMC-ALH311, HMC-APH460, HMC-AUH232, HMC-APH196 |
||
HMC382LP3E | Obsolete | |
HMC382LP3ETR | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
HMC375 | LAST TIME BUY | GaAs pHEMT MMIC Low Noise Amplifier, 1.7 - 2.2 GHz |
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool