HMC374
PRODUCTIONLow Noise Amplifier SMT, 0.3 - 3.0 GHz
- Part Models
- 4
- 1ku List Price
- price unavailable
Part Details
- Single Supply: Vdd= +2.75 to +5.5V
- Low Noise Figure: 1.5 dB
- High Output IP3: +37 dBm
- No External Matching Required
The HMC374(E) is a general purpose broad band Low Noise Amplifier (LNA) for use in the 0.3 - 3.0 GHz frequency range. The LNA provides 15 dB of gain and a 1.5 dB noise figure from a single positive supply of +2.75 to +5.5V. The low noise figure coupled with a high P1dB (22 dBm) and high OIP3 (37 dBm) make this part ideal for cellular applications. The compact LNA design utilizes on-chip matching for repeatable gain and noise figure performance. To minimize board area the design is offered in a low cost SOT26 package that occupies only 0.118” x 0.118”.
Applications
- Cellular/PCS/3G
- WCS, MMDS & ISM
- Fixed Wireless & WLAN
- Private Land Mobile Radio
Documentation
Data Sheet 1
Application Note 4
Product Selection Guide 1
Quality Documentation 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC374 | 6-Lead SOT-23 | ||
HMC374E | 6-Lead SOT-23 | ||
HMC374ETR | 6-Lead SOT-23 | ||
HMC374TR | 6-Lead SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 4, 2025 - 25_0035 Carsem SnPb Packaging End of Life |
||
HMC374 | PRODUCTION | |
HMC374TR | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolS-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open Tool