Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC313

RECOMMENDED FOR NEW DESIGNS

InGaP HBT Gain Block Amplifier SMT, DC - 6 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • P1dB Output Power: +14 dBm
  • Output IP3: +27 dBm
  • Gain: 17 dB
  • Single Supply: +5V
  • High Reliability GaAs HBT Process
  • Ultra Small Package: SOT26
HMC313
InGaP HBT Gain Block Amplifier SMT, DC - 6 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

Recently Viewed