HMC271A

Obsolete

1dB LSB 5-Bit Digital Attenuator SMT, 0.7 - 3.7 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1 dB LSB Steps to 31 dB
  • CMOS Compatible Serial Data Interface
  • SPI Compatible Serial Output
  • ±0.4 dB Typical Bit Error
  • 4x4 mm QFN Plastic Package

Suggested Replacement Parts

HMC542B RECOMMENDED FOR NEW DESIGNS

0.5dB LSB GaAs MMIC 6-Bit Digital Serial Control Attenuator, DC - 4 GHz

HMC271A
1dB LSB 5-Bit Digital Attenuator SMT, 0.7 - 3.7 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC542B RECOMMENDED FOR NEW DESIGNS 0.5dB LSB GaAs MMIC 6-Bit Digital Serial Control Attenuator, DC - 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC271ALP4
HMC271ALP4 Evaluation Board

Latest Discussions

Recently Viewed