Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC263LP4E

PRODUCTION

GaAs MMIC Low Noise Amplifier, 24 - 36 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Low Noise Figure: 2.2 dB
  • High Gain: 20 dB
  • Single Positive Supply: +3V or +5V
  • DC Blocked RF I/Os
  • No External Matching
  • 24 Lead 4x4mm QFN Package: 16mm²
HMC263LP4E
GaAs MMIC Low Noise Amplifier, 24 - 36 GHz
HMC263LP4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed