HMC1127
PRODUCTIONGaAs pHEMT MMIC High Gain Power Amplifier, 2 - 50 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- P1dB Output Power: 12.5 dBm
- Psat Output Power: 17.5 dBm
- Gain: 14.5 dB
- Output IP3: 23 dBm
- Supply Voltage: +5 V@80 mA
- 50 Ω Matched Input/Output
- Die Size: 2.7 × 1.45 × 0.1 mm
The HMC1127 is a GaAs pHEMT MMIC Distributed Power Amplifier which operates between 2 and 50 GHz. The amplifier provides 14.5 dB of gain, 23 dBm output IP3 and 12.5 dBm of output power at 1 dB gain compression while requiring 80 mA from a +5V supply. The HMC1127 amplifier I/Os are internally matched to 50 Ω facilitating integration into Multi-Chip-Modules (MCMs). All data is taken with the chip connected via two 0.025 mm (1 mil) wire bonds of minimal length 0.31 mm (12 mils).
APPLICATIONS
- Test Instrumentation
- Microwave Radio & VSAT
- Military & Space
- Telecom Infrastructure
- Fiber Optics
Documentation
Data Sheet 1
Application Note 3
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC1127 | CHIPS OR DIE | ||
HMC1127-SX | CHIPS OR DIE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool