HMC1126-Die

RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Power Amplifier, 2 GHz to 50 GHz

Part Models
2
1ku List Price
Starting From $121.23

Part Details

  • Output power for 1 dB compression (P1dB): 17.5 dB typical
  • Saturated output power (PSAT): 21 dBm typical
  • Gain: 11 dB typical
  • Output third-order intercept (IP3): 28 dBm typical
  • Supply voltage: 5 V at 65 mA
  • 50 Ω matched input/output
  • Die size: 2.3 mm × 1.45 mm × 0.05 mm
HMC1126-Die
GaAs, pHEMT, MMIC, Power Amplifier, 2 GHz to 50 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC1126-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed