
Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.
Get the X-MWblock® drop-in module for this part.HMC1086F10
PRODUCTION25 Watt Flange Mount GaN MMIC Power Amplifier, 2 - 6 GHz
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- High Psat: +44.5 dBm
- Power Gain at Psat: 11 dB
- High Output IP3: +46 dBm
- Small Signal Gain: 23 dB
- Supply Voltage: +28V @ 1100 mA
- 50 Ohm Matched Input/Output
- 10-Lead Flange Package
The HMC1086F10 is a 25W Gallium Nitride (GaN) MMI C Power Amplifier which operates between 2 and 6 GHz, and is provided in a 10-lead flange mount package. The amplifier typically provides 23 dB of small signal gain, +44.5 dBm saturated output power, and delivers +46 dBm output IP 3 at +33 dBm output power per tone. The amplifier draws 1100 mA quiescent current from a +28V DC supply. The RF I/Os are DC blocked and matched to 50 Ohms for ease of use.
Applications
- Test Instrumentation
- General Communications
- Radar
- EW /ECM
Documentation
Data Sheet 1
Application Note 4
Video 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC1086F10 | 10 ld LDCC (11.43x17.32mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 12, 2017 - 17_0199 Change in First Level Packaging for HMC1086F10, HMC1087F10, HMC8205BF10. |
||
HMC1086F10 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolS-Parameter 1
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool