HMC1049-Die

PRODUCTION

GaAs pHEMT MMIC Low Noise Amplifier, 0.3 GHz to 20 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Low noise figure: 1.7 dB
  • High gain: 16 dB
  • P1dB output power: 15 dBm
  • Supply voltage: 7 V at 70 mA
  • Output IP3: 27 dBm
  • 50 Ω matched input/output
  • Die size: 1.43 mm × 2.9 mm × 0.1 mm
HMC1049-Die
GaAs pHEMT MMIC Low Noise Amplifier, 0.3 GHz to 20 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

No discussions on HMC1049-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed