
Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC-ABH209-DIE
RECOMMENDED FOR NEW DESIGNSMedium Power Amplifier Chip, 55 - 65 GHz
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Output IP3: +25 dBm
- P1dB: +16 dBm
- Gain: 13 dB
- 50 Ohm Matched Input/Output
- Die Size: 2.2 x 1.22 x 0.1 mm
The HMC-ABH209 is a high dynamic range, two stage GaAs HEMT MMIC Medium Power Amplifier which operates between 55 and 65 GHz. The HMCABH209 provides 13 dB of gain, and an output power of +16 dBm at 1dB compression from a +5V supply voltage. All bond pads and the die backside are Ti/Au metallized and the amplifier device is fully passivated for reliable operation.
The HMC-ABH209 GaAs HEMT MMIC Medium Power Amplifier is compatible with conventional die attach methods, as well as thermocompression and thermosonic wirebonding, making it ideal for MCM and hybrid microcircuit applications. All data shown herein is measured with the chip in a 50 Ohm environment and contacted with RF probes.
Applications
- Short Haul / High Capacity Links
- Wireless LAN Bridges
- Military & Space
Documentation
Data Sheet 1
Application Note 3
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC-ABH209 | CHIPS OR DIE | ||
HMC-ABH209-SX | CHIPS OR DIE |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 23, 2024 - 24_0041 Discontinuance of HMC-ABH209, HMC-ALH364, and HMC-AUH320 |
||
HMC-ABH209 | LAST TIME BUY | |
HMC-ABH209-SX | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolS-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolLatest Discussions
No discussions on HMC-ABH209-DIE yet. Have something to say?
Start a Discussion on EngineerZone®