DS9093RA
RECOMMENDED FOR NEW DESIGNSiButton Plastic Card Mounts
- Part Models
- 1
- 1ku List Price
- Starting From $0.44
Part Details
- Low-cost fixtures that hold an iButton for thumbpad applications or permanent attachment to an object.
- Pre-punched hole mount for iButtons:
- DS9093RA lock ring firmly fastens F5 package.
- DS9093RB flange enlargement provides additional flange surface area if needed.
The DS9093RA Lock Ring is a stainless-steel fastener that provides an inexpensive method for firmly attaching an iButton® to any item with a pre-punched hole. The iButton is inserted through the hole and is restrained by the flange on the iButton. The DS9093RA Lock Ring is crimped onto the portion of the iButton that protrudes through the hole.
The optional DS9093RB Flange Enlargement is a thin, stainless-steel washer that provides additional surface area to improve retention of the iButton in materials that are very thin or flexible. The DS9093RB is formed with a slight dome to improve the gripping force exerted onto the pre-punched material. The domed side of the washer should face the flange of the iButton, the flat side should face the material.
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS9093RA+ | N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 11, 2015 - 1479D ASSEMBLY |
||
DS9093RA+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS9093RA yet. Have something to say?
Start a Discussion on EngineerZone®