DS4M133

3.3V Margining Clock Oscillator with LVPECL/LVDS Output

Industry's First Wideband Frequency Margining Crystal Oscillator Allows Production Margin Testing

Viewing:

Part Details

  • Frequency Margining: ±5%
  • Nominal Clock Output Frequencies: 125MHz, 133.33MHz, and 200MHz
  • Jitter < 0.9ps RMS from 12kHz to 20MHz
  • LVPECL or LVDS Output
  • 3.3V Operating Voltage
  • Operating Temperature Range: -40°C to +85°C
  • Supply Current: < 100mA at 3.3V
  • Excellent Power-Supply Noise Rejection
  • 5mm x 3.2mm Ceramic LCCC Package
  • Output Enable/Disable
DS4M133
3.3V Margining Clock Oscillator with LVPECL/LVDS Output
DS4M125, DS4M133, DS4M200: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 9
DS4106 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4125 DS4-XO Series Clock Oscillators
DS4156 DS4-XO Series Clock Oscillators
DS4160 DS4-XO Series Clock Oscillators
DS4212 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4311 DS4-XO Series Clock Oscillators
DS4312 DS4-XO Series Clock Oscillators
DS4425 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4622 DS4-XO Series Clock Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS4M133 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed