DS4311
DS4-XO Series Clock Oscillators
Crystal Oscillator Family Features Small 5mm x 3.2mm Outline, High-Frequency Differential Outputs to 622.08MHz
Part Details
- < 0.7psRMS from 12kHz to 20MHz Jitter
- LVDS or LVPECL Output Types
- 3.3V Operating Voltage
- 5.0mm x 3.2mm x 1.49mm, 10-Pin LCCC Ceramic Package
- -40°C to +85°C Operating Temperature Range
- Lead-Free/RoHS Compliant
The DS4125, DS4150, DS4155, DS4156, DS4160, DS4250, DS4300, DS4311, DS4312, DS4622, and DS4776 ceramic surface-mount crystal oscillators are part of Maxim's DS4-XO series of crystal oscillators. These devices offer output frequencies at 125MHz, 155.52MHz, 156.25MHz, 160MHz, 311.04MHz, 312.5MHz, 622.08MHz, and 77.76MHz. The clock oscillators are suited for systems with tight tolerances because of the jitter, phase noise, and stability performance. The small package provides a format made for applications where PCB space is critical.
These clock oscillators are crystal based and use a fundamental crystal with PLL technology to provide the final output frequencies. Each device is offered with LVDS or LVPECL output types. The output enable pin is active-high logic.
These clock oscillators have very low phase jitter and phase noise. Typical phase jitter is < 0.7psRMS from 12kHz to 20MHz. The devices are designed to operate with a 3.3V ±5% supply voltage, and are available in a 5.0mm x 3.2mm x 1.49mm, 10-pin LCCC surface-mount ceramic package.
Applications
- 10GbE
- BPON
- Ethernet
- Fibre Channel
- GPON
- Host Bus Adapters
- InfiniBand™
- Routers
- SONET/SDH
- Switches
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 9 | ||
DS4106 | 106.25MHz/212.5MHz/425MHz Clock Oscillators | |
DS4212 | 106.25MHz/212.5MHz/425MHz Clock Oscillators | |
DS4425 | 106.25MHz/212.5MHz/425MHz Clock Oscillators | |
DS4100H | 100MHz HCSL Clock Oscillator |
DS4125 | DS4-XO Series Clock Oscillators | |
DS4155 | DS4-XO Series Clock Oscillators | |
DS4156 | DS4-XO Series Clock Oscillators | |
DS4312 | DS4-XO Series Clock Oscillators | |
DS4622 | DS4-XO Series Clock Oscillators |
Latest Discussions
No discussions on DS4311 yet. Have something to say?
Start a Discussion on EngineerZone®