DS4212
106.25MHz/212.5MHz/425MHz Clock Oscillators
Fibre Channel Crystal Oscillators Provided in a Miniature 5mm x 3.2mm Ceramic Package
Part Details
- Clock Output Frequencies:
- DS4106: 106.25MHz
- DS4212: 212.50MHz
- DS4425: 425.00MHz
- Phase Jitter (RMS): 0.9ps Typical
- LVPECL or LVDS Output
- Supply Current:
- 50mA (Typical, Unloaded) at +3.3V Supply (LVPECL)
- 53mA (Typical) at +3.3V Supply (LVDS)
- -40°C to +85°C Temperature Range
- Output Disable
The DS4106, DS4212, and DS4425 ceramic surface-mount crystal oscillators are part of Maxim's DS4-XO series of crystal oscillators. These devices offer output frequencies at 106.25MHz, 212.5MHz, and 425MHz. The clock oscillators are suited for systems with tight tolerances because of the jitter, phase noise, and stability performance. The small package provides a format made for applications where PCB space is critical.
These clock oscillators are crystal based and use a fundamental crystal with PLL technology to provide the final output frequencies. Each device is offered with LVDS or LVPECL output types. The output enable pin is active-high logic.
These clock oscillators have very low phase jitter and phase noise. Typical phase jitter is < 0.9ps RMS from 12kHz to 20MHz. The devices are designed to operate with a 3.3V ±10% supply voltage, and are available in a 5.0mm x 3.2mm x 1.49mm, 10-pin LCCC surface-mount ceramic package.
Applications
- Fibre Channel Hard Disk Drives
- Fibre Channel Switches
- Host Bus Adapters
- Raid Controllers
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 9 | ||
DS4026 | 10MHz to 51.84MHz TCXO | |
DS4125 | DS4-XO Series Clock Oscillators | |
DS4155 | DS4-XO Series Clock Oscillators | |
DS4776 | DS4-XO Series Clock Oscillators |
DS4622 | DS4-XO Series Clock Oscillators | |
DS4312 | DS4-XO Series Clock Oscillators | |
DS4077 | 50MHz to 122.88MHz VCXO | |
DS4311 | DS4-XO Series Clock Oscillators | |
DS4156 | DS4-XO Series Clock Oscillators |
Latest Discussions
No discussions on DS4212 yet. Have something to say?
Start a Discussion on EngineerZone®