DS4830A

NOT RECOMMENDED FOR NEW DESIGNS

Optical Microcontroller

Advanced Optical µC Enables High-Performance MSA-Compliant SFP+, QSFP+, and PON-OLT Transceivers

Part Models
2
1ku List Price
Starting From $3.93

Part Details

  • 16-Bit Low Power Microcontroller
  • Slave Communication Interface: 400kHz without Clock Stretching I2C Compatible 2-Wire or SPI
  • Master Communication Interface: 400kHz I²C-Compatible 2-Wire, SPI, or Maxim 3-Wire Laser Driver
  • Pin-Compatible with DS4830
  • 32KWords Flash Program Memory
  • 2KWords Data RAM
  • 4KWords ROM Memory
  • 32-Level Stack Memory
  • 2.85V to 3.63V Operating Voltage Range
  • 8 Independent 12-Bit Voltage DACs with 2.5V Internal Reference or External Reference
  • 10 x 16-Bit PWM Channels
    • Supports 4-Channel TECC H-Bridge Control
    • Boost/Buck DC-DC Control
    • 1MHz Switching Frequency
  • 13-Bit ADC with 26-Input Mux
    • 40ksps
    • Individual Channel Averaging Option
  • Two Independent Sample/Holds with Individual Channel Averaging Option
    • 1V Full Scale
    • 300ns Sample Time
  • Fast Temperature Measurement with Averaging Option
    • Internal Temperature Sensor, ±2°C
  • 10-Bit Fast Comparator with 16 Input Mux
  • 31 GPIO Pins
  • Internal 20MHz Oscillator
  • Up to 133MHz External Clock for PWM and Timers
  • Two 16-Bit Timers and One Programmable Watchdog Timer
  • Maskable Interrupt Sources
  • Fast Hardware CRC-8 for Packet Error Checking (PEC)
  • I2C and JTAG Bootloader
  • Four Software Interrupts
  • Supply Voltage Monitor (SVM) and Brownout Monitor
  • JTAG Port with In-System Debug and Programming
  • Low Power Consumption (16mA) with All Analog Active
  • 5mm x 5mm, 40-Pin TQFN Package
DS4830A
Optical Microcontroller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fiber Monitoring and Control 1
DS1856 NOT RECOMMENDED FOR NEW DESIGNS Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors and Password Protection
Product 1
DS4830 LAST TIME BUY Optical Microcontroller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on DS4830A yet. Have something to say?

Start a Discussion on EngineerZone®