DS1856

NOT RECOMMENDED FOR NEW DESIGNS

Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors and Password Protection

Part Models
6
1ku List Price
Starting From $4.10

Part Details

  • SFF-8472 Compatible
  • Five Monitored Channels (Temperature, VCC, MON1, MON2, MON3)
  • Three External Analog Inputs (MON1, MON2, MON3) That Support Internal and External Calibration
  • Scalable Dynamic Range for External Analog Inputs
  • Internal Direct-to-Digital Temperature Sensor
  • Alarm and Warning Flags for All Monitored Channels
  • Two Linear, 256-Position, Nonvolatile Temperature-Controlled Variable Resistors
  • Resistor Settings Changeable Every 2°C
  • Three Levels of Security
  • Access to Monitoring and ID Information Configurable with Separate Device Addresses
  • 2-Wire Serial Interface
  • Two Buffers with TTL/CMOS-Compatible Inputs and Open-Drain Outputs
  • Operates from a 3.3V or 5V Supply
  • -40°C to +95°C Operating Temperature Range
DS1856
Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors and Password Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fiber Monitoring and Control 1
DS1859 NOT RECOMMENDED FOR NEW DESIGNS Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors
Precision Resistor Network 1
DS1858 NOT RECOMMENDED FOR NEW DESIGNS Dual Temperature-Controlled Resistors with Three Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
DS1854EVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

eval board
DS1859EVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

eval board
DS185XEVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

eval board
DS1858EVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

eval board
DS1857EVKIT

Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Features and Benefits

  • Supports DS1854, DS1857, DS1858, and DS1859
  • Windows Software Allows Easy Access to Device Functionality and Handles 2-Wire Communication
  • ZIF Socket Allows All Four Device Types to be Evaluated from a Single Board
  • Software Allows User to Program Variable Resistors from a Text File
  • Real-Time Monitoring Software Continuously Monitors Temperature, VCC, Monitor Inputs, and Status Bytes
  • External Temperature Sensor Footprint for Evaluating the DS1857
  • EV Kit's Software can be Used to Configure or Monitor the Device in a Customer's Application Circuit

Product Details

The fiber optic monitor and control evaluation kit (EV kit) provides a hardware and software interface for evaluating the DS1854, DS1857, DS1858, and DS1859. The kit includes Microsoft Windows®-compatible software that performs the 2-wire functions required to change the device settings and monitor the device registers. In addition to the general communications functions provided by the software, it allows the resistors' temperature-addressed look-up tables to be programmed from a text file. The kit hardware includes test points that allow inputs to be connected to the external stimuli and outputs to be monitored by test equipment; jumpers can be used to configure the device for the customer's application.

Applications

  • Diagnostic Monitoring
  • Instrumentation and Industrial Controls
  • Optical Transceivers
  • Optical Transponders
  • RF Power Amps

DS1854EVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit
DS1859EVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit
DS185XEVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit
DS1858EVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit
DS1857EVKIT
Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit

Latest Discussions

No discussions on DS1856 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed