DS4625
3.3V Dual-Output LVPECL Clock Oscillator
Industry's Smallest Dual-Output Crystal Oscillator Saves Board Space While Providing Frequencies from 100MHz to 622.08MHz
Part Details
- Standard Clock Output Frequencies: 100MHz, 125MHz, 150MHz, 156.25MHz, and 200MHz
- Phase Jitter < 0.7ps RMS (typical) from 12kHz to 20MHz
- LVPECL Output
- +3.3V ±10% Operating Voltage
- -40°C to +85°C Temperature Range
- Excellent Power-Supply Noise Rejection
- 5.0mm x 3.2mm Ceramic LCCC Package
- Output Enable/Disable
The DS4625 is a dual-output, low-jitter clock oscillator capable of producing frequency output pair combinations ranging from 100MHz to 625MHz. The device combines an AT-cut crystal, an oscillator, and a low-noise phase-locked loop (PLL) in a 5.0mm x 3.2mm surface-mount LCCC package. Standard frequency options are listed in the Ordering Information/Selector Guide table in the full data sheet. For custom frequency options, contact the factory at: Custom.Oscillators@maximintegrated.com.
The DS4625 provides dual, low-voltage, positive emitter-coupled logic (LVPECL) clock output drivers. The output drivers can be enabled and disabled through the OE pin, which is an active-high CMOS input that has an internal pullup resistor. When high, both output pairs are enabled.
The device operates from a single +3.3V ±10% supply. The operating temperature range is -40°C to +85°C.
Applications
- 1GbE/10GbE
- InfiniBandTM/SM
- PCIe®
- SAS/SATA
- XGMII Clock Oscillator
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 9 | ||
DS4106 | 106.25MHz/212.5MHz/425MHz Clock Oscillators | |
DS4125 | DS4-XO Series Clock Oscillators | |
DS4160 | DS4-XO Series Clock Oscillators | |
DS4155 | DS4-XO Series Clock Oscillators |
DS4156 | DS4-XO Series Clock Oscillators | |
DS4212 | 106.25MHz/212.5MHz/425MHz Clock Oscillators | |
DS4311 | DS4-XO Series Clock Oscillators | |
DS4312 | DS4-XO Series Clock Oscillators | |
DS4M125 | 3.3V Margining Clock Oscillator with LVPECL/LVDS Output |
Latest Discussions
No discussions on DS4625 yet. Have something to say?
Start a Discussion on EngineerZone®