DS4100H

100MHz HCSL Clock Oscillator

Only Oscillator Module That Provides a Direct 100MHz HCSL Output

Part Details

  • 100MHz Output Frequency
  • 3.3V ±5% Operating Voltage
  • HCSL Output
  • Phase Jitter (RMS): 0.9ps Typical
  • ±39ppm Frequency Stability Over Voltage, Temperature, 10 Years of Aging
  • Output-Enable (OE) Control Input
  • 5mm x 3.2mm x 1.49mm Ceramic Package (LCCC)
  • Pb Free/RoHS Compliant
DS4100H
100MHz HCSL Clock Oscillator
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 10
DS4160 DS4-XO Series Clock Oscillators
DS4156 DS4-XO Series Clock Oscillators
DS4155 DS4-XO Series Clock Oscillators
DS4311 DS4-XO Series Clock Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions