DS3906

PRODUCTION

Triple NV Low Step Size Variable Resistor Plus Memory

Part Models
2
1ku List Price
Starting From $1.46
Viewing:

Part Details

  • Three Programmable Resistors for Low Step-Size Applications (Ohm and Subohm)
  • Resistor Settings are NV
  • 16-Byte NV User Memory (EEPROM)
  • I²C-Compatible Serial Interface
  • Up to 8 Devices Can be Multidropped on the Same I²C Bus
  • Low Power Consumption
  • Wide Operating Voltage (2.7V to 5.5V)
  • Operating Temperature Range: -40°C to +85°C
DS3906
Triple NV Low Step Size Variable Resistor Plus Memory
DS3906: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
1-Wire Memory (EPROM, EEPROM, ROM) 1
DS2432 PRODUCTION 1Kb Protected 1-Wire EEPROM with SHA-1 Engine
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds3906 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed