DS3650

PRODUCTION

DeepCover Security Manager with Thermal Tamper Detection

Single-Chip Solution Integrates Advanced Physical Security with On-Chip Encryption Key Destruction

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Designed to Meet PCI/PED System Operating Requirements
  • Two General-Purpose Tamper Detect Comparators with Associated Reference
  • Latches State of All Tamper Detect Comparators
  • Free-Running 32-Bit Elapsed Time Counter
  • 4-Wire-Compatible Interface
  • Programmable Glitch Filters
  • On-Chip Programmable Temperature Sensor
  • System Power Monitor for Detection of Power Supply Attacks
  • Tamper-Interrupt Output
  • Integrated CPU Supervisor
  • Battery-Backup Controller
  • Programmable Ultra-Low Power Consumption: 1.8µA at +25°C (typ)
  • 3.0V to 3.6V Single-Supply Operation
DS3650
DeepCover Security Manager with Thermal Tamper Detection
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Reliability Data 1

Design Note 2

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Security Managers 1
DS3605 PRODUCTION DeepCover Security Manager for NV SRAM Control with RTC and Thermal Tamper Detection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds3650 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed