DS3182
Single/Dual/Triple/Quad ATM/Packet PHYs with Built-In LIU
Industry's First Multiport, T3/E3 ATM/Packet PHYs with Built-In Line Interface Units
Part Details
- Single (DS3181), Dual (DS3182), Triple (DS3183), or Quad (DS3184) with Integrated LIUATM/Packet PHYs for DS3, E3, and Clear-Channel 52Mbps (CC52)
- Pin Compatible for Ease of Port Density Migration in the Same PC Board Platform
- Each Port Independently Configurable
- Perform Receive Clock/Data Recovery and Transmit Waveshaping
- Jitter Attenuator can be Placed Either in the Receive or Transmit Paths
- Interfaces to 75Ω Coaxial Cable at Lengths Up 380 Meters or 1246 Feet (DS3) or 440 Meters or 1443 Feet (E3)
- Uses 1:2 Transformers on Both Tx and Rx
- Universal PHYs Map ATM Cells and/or HDLC Packets into DS3 or E3 Data Streams
- UTOPIA L2/L3 or POS-PHY L2/L3 or SPI-3 Interface with 8-, 16-, or 32-Bit Bus Width
- 66MHz UTOPIA L3 and POS-PHY L3 Clock
- 52MHz UTOPIA L2 and POS-PHY L2 Clock
- Ports Independently Configurable for Cell or Packet Traffic in POS-PHY Bus Modes
- Direct, PLCP, DSS, and Clear-Channel Cell Mapping
The DS3181, DS3182, DS3183, and DS3184 (DS318x) integrate ATM cell/HDLC packet processor(s) with a DS3/E3 framer(s) and LIU(s) to map/demap ATM cells or packets into as many as four DS3/E3 physical copper lines with DS3-framed, E3-framed, or clear-channel data streams on per-port basis.
Applications
- Access Concentrators
- ATM and Frame Relay Equipment
- Digital Cross Connect
- Integrated Access Device (IAD)
- Multiservice Access Platform (MSAP)
- Multiservice Protocol Platform (MSPP)
- PBXs
- PDH Multiplexer/Demultiplexer
- Routers and Switches
- SONET/SDH ADM
- SONET/SDH Muxes
- Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Design Note 1
Technical Articles 5
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 4 | ||
DS3161 | Single/Dual/Triple/Quad ATM/Packet PHYs for DS3/E3/STS-1 | |
DS3162 | Single/Dual/Triple/Quad ATM/Packet PHYs for DS3/E3/STS-1 | |
DS3163 | Single/Dual/Triple/Quad ATM/Packet PHYs for DS3/E3/STS-1 | |
DS3164 | Single/Dual/Triple/Quad ATM/Packet PHYs for DS3/E3/STS-1 |
Tools & Simulations
BSDL Model File 1
IBIS Model 1
Latest Discussions
No discussions on ds3182 yet. Have something to say?
Start a Discussion on EngineerZone®