DS28S60
RECOMMENDED FOR NEW DESIGNSDeepCover Cryptographic Coprocessor with ChipDNA
The DS28S60 Facilitates the Implementation of Full Security for Embedded, Connected Products
- Part Models
- 2
- 1ku List Price
- Starting From $0.89
Part Details
- Secure Coprocessor with NIST-Compliant Hardware-Based Crypto
- FIPS-180 SHA-256 MAC and FIPS-198 HMAC Hash
- FIPS-197 AES-128 with GCM
- FIPS-186 ECDSA-P256 Elliptic Curve Digital Signature/Verification
- SP800-56A ECDHE-P256 Key Exchange
- SP800-90B Compliant TRNG
- Robust Countermeasures Protect Against Security Attacks
- ChipDNA Produced Key Cryptographically Protects All Stored Data
- Actively Monitored Die Shield Detects and Reacts to Intrusion Attempts
- Enables Fast Time-to-Market with Easy End Application Integration
- Fixed-Function Command Set, No Device-Level Firmware
- C-Source Demos for Examples of SW Development
- 3.6KB Flash Array for Secure Key, Certificate, and Data Storage
- High-Speed Interface for Host Microcontroller Communication
- 20MHz SPI with Mode 0 or Mode 3 Operation
- Supplemental Features Enable Easy Integration into End Applications
- Unique and Unalterable Factory-Programmed, 64-Bit Identification Number (ROM ID)
- Low-Power Operation
- 100nA Power-Down Mode
- 0.35mA Idle
- 12-Pin 3mm x 3mm TDFN
The DS28S60 DeepCover® cryptographic coprocessor easily integrates into embedded systems enabling confidentiality, authentication and integrity of information. With a fixed command set and no device-level firmware development required, the DS28S60 makes it fast and easy to implement full security for IoT devices. Communication with the device is performed using the industry-standard SPI slave interface at up to 20Mbps with a simple set of commands that provide a comprehensive security toolbox utilizing hardware-based cryptographic blocks. As a co-processor to an SPI-interfaced host controller, the command functionality includes ECDSA-P256 signature and verification, SHA-256 based digital signature, AES-128 packet encryption/decryption, ECDHE key exchange for session key generation, and access to high-quality random numbers. An NIST SP800-90B compliant true random number generator (TRNG) is integrated for on-chip cryptographic operations as well as providing random data and nonces to the host controller, if required. Nonvolatile storage for secrets, certificates, public/private keys, and application-specific sensitive data is supported with 3.6KB of secured flash memory.
The DS28S60 integrates Maxim’s patented ChipDNA™ feature, a physically unclonable function (PUF) to provide a cost-effective solution with the ultimate protection against security attacks. Using the random variation of semiconductor device characteristics that naturally occur during wafer fabrication, the ChipDNA circuit generates a unique output value that is repeatable over time, temperature, and operating voltage. Attempts to probe or observe ChipDNA operation modifies the underlying circuit characteristics, preventing discovery of the unique value used by the chip's cryptographic functions. ChipDNA output is utilized as key content to cryptographically secure all device-stored data.
Applications
- End-Point Authentication
- End-to-End Encryption
- Internet of Things (IoT) Device Security
- Key Management and Exchange
- Prevention of Counterfeit Products
Documentation
Data Sheet 1
Application Note 3
Design Note 1
Technical Articles 1
Video 3
Solutions Bulletin & Brochure 2
Thought Leadership Page 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS28S60Q+ | Thin Dual Flatpack No Leads | ||
DS28S60Q+T | Thin Dual Flatpack No Leads |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 27, 2024 - 2400 ASSEMBLY |
||
DS28S60Q+ | PRODUCTION | |
DS28S60Q+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
DS28S60 Jupyter Notebook Code Examples
DS28S60 Jupyter Notebook ZIP file to be used with the DS28S60 Based Bidirectional Authentication Example Using Jupyter Notebook Application Note and DS28S60 Usage Video.
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Software Development 1
DeepCover® Security Lab
Open Tool
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on DS28S60 yet. Have something to say?
Start a Discussion on EngineerZone®