DS1878
DS1878
NOT RECOMMENDED FOR NEW DESIGNSSFP+ Controller with Digital LDD Interface
Meets All SFF-8472 Control and Monitoring Requirements
- Part Models
- 2
- 1ku List Price
- Starting From $2.28
Viewing:
Part Details
- Meets All SFF-8472 Control and Monitoring Requirements
- Laser Bias Controlled by APC Loop and Temperature LUT to Compensate for Tracking Error
- Laser Modulation Controlled by Temperature LUT
- Six Analog Monitor Channels: Temperature, VCC, MON1–MON4
- MON1–MON4 Support Internal and External Calibration
- Scalable Dynamic Range
- Internal Direct-to-Digital Temperature Sensor
- Alarm and Warning Flags for All Monitored Channels
- Two 9-Bit Delta-Sigma Outputs with 36 Entry Temperature LUTs
- Digital I/O Pins: Five Inputs, Four Outputs
- Comprehensive Fault-Measurement System with Maskable Laser Shutdown Capability
- Flexible, Two-Level Password Scheme Provides Three Levels of Security
- 256 Additional Bytes Located at A0h Slave Address
- I²C-Compatible Interface
- 3-Wire Master to Communicate with a Maxim Laser Driver/Limiting Amplifier
- +2.85V to +5.5V Operating Voltage Range
- -40°C to +95°C Operating Temperature Range
- 28-Pin TQFN (5mm x 5mm x 0.75mm) Package
The DS1878 controls and monitors all functions for SFF, SFP, and SFP+ modules including all SFF-8472 functionality. The combination of the DS1878 with Maxim laser driver/limiting amplifier solutions supports VCSEL, DFB, and EML-based solutions. The device provides APC loop, modulation current control, and eye safety functionality. It continuously monitors for high output current, high bias current, and low and high transmit power to ensure that laser shutdown for eye safety requirements are met without adding external components. Six ADC channels monitor VCC, temperature, and four external monitor inputs (MON1–MON4) that can be used to meet all monitoring requirements. MON3 is differential with support for common mode to VCC. Two digital-to-analog (DAC) outputs with temperature-indexed lookup tables (LUTs) are available for additional control functionality.
Applications
- SFF, SFP, and SFP+ Transceiver Modules
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1878T+ | 28-LFCSP-5X5X0.75 | ||
DS1878T+T | 28-LFCSP-5X5X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DS1878 yet. Have something to say?
Start a Discussion on EngineerZone®