DS1874

LAST TIME BUY

SFP+ Controller with Digital LDD Interface

Combination of DS1874 and MAX3798/MAX3799 Provides APC Loop, Current Control, and Complete SFF-8472 Functionality

Part Details

  • Meets All SFF-8472 Control and Monitoring Requirements
  • Laser Bias Controlled by APC Loop and Temperature LUT to Compensate for Tracking Error
  • Laser Modulation Controlled by Temperature LUT
  • Six Analog Monitor Channels: Temperature, VCC, MON1–MON4
    • MON1–MON4 Support Internal and External Calibration
    • Scalable Dynamic Range
    • Internal Direct-to-Digital Temperature Sensor
    • Alarm and Warning Flags for All Monitored Channels
  • Two 9-Bit Delta-Sigma Outputs with 36 Entry Temperature LUTs
  • Digital I/O Pins: Five Inputs, Five Outputs
  • Comprehensive Fault-Measurement System with Maskable Laser Shutdown Capability
  • Flexible, Two-Level Password Scheme Provides Three Levels of Security
  • 256 Additional Bytes Located at A0h Slave Address
  • I²C-Compatible Interface
  • 3-Wire Master to Communicate with the MAX3798/MAX3799 Laser Driver/Limiting Amplifier
  • +2.85V to +3.9V Operating Voltage Range
  • -40°C to +95°C Operating Temperature Range
  • 28-Pin TQFN (5mm x 5mm) Package
DS1874
SFP+ Controller with Digital LDD Interface
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Fiber Monitoring and Control 1
DS1856 NOT RECOMMENDED FOR NEW DESIGNS Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors and Password Protection
Laser Drivers 1
MAX3798 NOT RECOMMENDED FOR NEW DESIGNS 1.0625Gbps to 10.32Gbps, Integrated, Low-Power SFP+ Limiting Amplifier and VCSEL Driver
Product 1
DS1873 LAST TIME BUY SFP+ Controller with Analog LDD Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1874 yet. Have something to say?

Start a Discussion on EngineerZone®