DS1873

LAST TIME BUY

SFP+ Controller with Analog LDD Interface

Controls and Monitors All Functions for SFP and SFP+ Modules

Part Details

  • Meets All SFF-8472 Control and Monitoring Requirements
  • Six Analog Monitor Channels: Temperature, VCC, MON1–MON4
    • MON1–MON4 Support Internal and External Calibration
    • Scalable Dynamic Range
    • Internal Direct-to-Digital Temperature Sensor
    • Alarm and Warning Flags for All Monitored Channels
  • Four 10-Bit Delta-Sigma Outputs with 36 Entry Temperature LUTs
    • Laser Bias Controlled by APC Loop and Temperature LUT to Compensate for Tracking Error
    • Laser Modulation Controlled by 72-Entry Temperature LUT
    • Two Additional DACs Controlled by One 72-Entry and One 36-Entry Temperature LUT
  • Digital I/O Pins: Five Inputs, Five Outputs
  • Comprehensive Fault-Measurement System with Maskable Laser Shutdown Capability
  • Flexible, Two-Level Password Scheme Provides Three Levels of Security
  • 120 Bytes of Password-1 Protected Memory
  • 128 Bytes of Password-2 Protected Memory in Main Device Address
  • 256 Additional Bytes Located at A0h Slave Address
  • I²C-Compatible Interface
  • +2.85V to +3.9V Operating Voltage Range
  • -40°C to +95°C Operating Temperature Range
  • 28-Pin TQFN (5mm x 5mm) Package
DS1873
SFP+ Controller with Analog LDD Interface
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fiber Monitoring and Control 1
DS1856 NOT RECOMMENDED FOR NEW DESIGNS Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors and Password Protection
Laser Drivers 1
DS1864 NOT RECOMMENDED FOR NEW DESIGNS SFP Laser Controller and Diagnostic IC
Product 2
DS1874 LAST TIME BUY SFP+ Controller with Digital LDD Interface
DS1862 XFP Laser Control and Digital Diagnostic IC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1873 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed