DS1099

PRODUCTION

Low-Frequency Dual EconOscillator

Industry's Tightest Tolerance, All-Silicon, Dual Clock Oscillator

Part Models
15
1ku List Price
Starting From $0.96

Part Details

  • Low-Cost, Low-Frequency EconOscillator™ with Dual Outputs
  • Factory Programmed
  • Output Frequencies Independently Programmable from 0.25Hz to 1.048MHz
  • 2.7V to 5.5V Single-Supply Operation
  • No External Timing Components Required
  • Independent Output Enables
  • CMOS/TTL-Compatible Outputs
  • Oscillator Outputs Capable of Sinking 16mA to Directly Drive LEDs
  • Relieves Microprocessor of Periodic Interrupt
  • Low-Power Consumption
  • Operating Temperature Range: -40°C to +125°C
  • ±100ppm/°C Temp Drift (MAX)
DS1099
Low-Frequency Dual EconOscillator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
DS1073 3-Volt EconOscillator/Divider
DS1075 EconOscillator/Divider
DS1085L 3.3V EconOscillator Frequency Synthesizer
Silicon Oscillators 3
DS1077 PRODUCTION EconOscillator™/Divider
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1099 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed