DS1073

3-Volt EconOscillator/Divider

Part Details

  • Dual Fixed-Frequency Outputs (30kHz to 100MHz)
  • User-Programmable On-Chip Dividers (from 1 to 513)
  • User-Programmable On-Chip Prescaler (1, 2, 4)
  • No External Components
  • ±0.5% Initial Tolerance (Commercial)
  • ±1% Variation Over Commercial Temperature and Voltage
  • Internal Clock, External Clock or Crystal Reference Options
  • 2.7V to 3.6V Supply
  • Power-Down Mode
  • Synchronous Output Gating
  • Industrial Temp Operation with Relaxed Specifications
DS1073
3-Volt EconOscillator/Divider
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
DS1075 EconOscillator/Divider
Silicon Oscillators 2
DS1077 PRODUCTION EconOscillator™/Divider
DS1077L PRODUCTION 3V EconOscillator/Divider
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1073 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed