DS1087L

PRODUCTION

3.3V Spread-Spectrum EconOscillator

Industry's Only 3V Single-Chip Oscillator Reduces EMI Up to 20dB

Part Models
12
1ku List Price
Starting From $1.38

Part Details

  • Factory Programmed Square-Wave Generator from 130kHz to 66.6MHz
  • No External Timing Components Required
  • EMI Reduction
  • 2.7V to 3.6V Supply
  • User Programmable Down to 130kHz with Divider (Dependent on Master Oscillator Frequency)
  • 2% or 4% Selectable Dithered Output
  • Glitchless Output-Enable Control
  • 2-Wire Serial Interface
  • Nonvolatile Settings
  • Power-Down Mode
  • Programmable Output Power-Down/Disable Mode
DS1087L
3.3V Spread-Spectrum EconOscillator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
DS1085L 3.3V EconOscillator Frequency Synthesizer
DS1075 EconOscillator/Divider
DS1073 3-Volt EconOscillator/Divider
Silicon Oscillators 4
DS1086 PRODUCTION Spread-Spectrum EconOscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1087L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed