DS1086
PRODUCTIONSpread-Spectrum EconOscillator
- Part Models
- 9
- 1ku List Price
- Starting From $1.38
Part Details
- User-Programmable Square-Wave Generator
- Frequencies Programmable from 260kHz to 133MHz
- 2% or 4% Selectable Dithered Output
- Glitchless Output-Enable Control
- 2-Wire Serial Interface
- Nonvolatile Settings
- 5V Supply
- No External Timing Components Required
- Power-Down Mode
- 10kHz Master Frequency Step Size
- EMI Reduction
The DS1086 EconOscillator™ is a programmable clock generator that produces a spread-spectrum (dithered) square-wave output of frequencies from 260kHz to 133MHz. The selectable dithered output reduces radiated-emission peaks by dithering the frequency 2% or 4% below the programmed frequency. The DS1086 has a power-down mode and an output-enable control for power-sensitive applications. All the device settings are stored in nonvolatile (NV) EEPROM memory allowing it to operate in stand-alone applications.
Applications
- Cable Modems
- Cell Phones
- Computer Peripherals
- Copiers
- PCs
- Printers
Documentation
Data Sheet 1
Reliability Data 1
Application Note 2
Design Note 4
Technical Articles 7
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1086HU-C01+T | Micro-MAX, Thin Shrink Small-Outline | ||
DS1086HU-C02+ | Micro-MAX, Thin Shrink Small-Outline | ||
DS1086U+ | Micro-MAX, Thin Shrink Small-Outline | ||
DS1086U+T | Micro-MAX, Thin Shrink Small-Outline | ||
DS1086U-266+ | Micro-MAX, Thin Shrink Small-Outline | ||
DS1086Z+ | Small-Outline IC, Narrow (0.15in) | ||
DS1086Z+T&R | Small-Outline IC, Narrow (0.15in) | ||
DS1086Z-11D+ | Small-Outline IC, Narrow (0.15in) | ||
DS1086Z-450+ | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
DS1086U+ | PRODUCTION | |
DS1086U-266+ | PRODUCTION | |
May 22, 2018 - 1702N ASSEMBLY |
||
DS1086Z+ | PRODUCTION | |
DS1086Z+T&R | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
DS1086Z-11D+ | PRODUCTION | |
DS1086Z-450+ |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 3 | ||
DS1085L | 3.3V EconOscillator Frequency Synthesizer | |
DS1075 | EconOscillator/Divider | |
DS1073 | 3-Volt EconOscillator/Divider | |
Silicon Oscillators 3 | ||
DS1085 | PRODUCTION | EconOscillator Frequency Synthesizer |
DS1077 | PRODUCTION | EconOscillator™/Divider |
DS1077L | PRODUCTION | 3V EconOscillator/Divider |
Evaluation Kits
Latest Discussions
No discussions on DS1086 yet. Have something to say?
Start a Discussion on EngineerZone®