DS1085

PRODUCTION

EconOscillator Frequency Synthesizer

Part Models
5
1ku List Price
Starting From $4.54

Part Details

  • User-Programmable Frequency Synthesizer
  • Programmable From 8.1kHz to 133MHz
  • Dual Synchronous Outputs
  • 8.2MHz to 133MHz Reference Oscillator Output
  • 8.1kHz to 133MHz Main Oscillator Output
  • Three Resolution Options
  • 2-Wire Serial Interface
  • 0.75% Absolute Accuracy
  • Nonvolatile (NV) Frequency Settings
  • Single 5V Supply
  • No External Timing Components
  • Power-Down Mode
  • DS1085
    EconOscillator Frequency Synthesizer
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Product 3
    DS1085L 3.3V EconOscillator Frequency Synthesizer
    DS1073 3-Volt EconOscillator/Divider
    DS1075 EconOscillator/Divider
    Silicon Oscillators 2
    DS1077 PRODUCTION EconOscillator™/Divider
    DS1077L PRODUCTION 3V EconOscillator/Divider
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    DS1070EVKIT

    Oscillator Evaluation Kit

    Features and Benefits

    • Programs and Reads the Registers of the DS1077(L), DS1085(L), DS1086(L), DS1087(L)
    • Built-in Settings Calculator Determines the Settings Required for the Desired Frequency
    • Win95/WinNT 4.0-Compatible Software
    • ZIF Sockets for Both 8-Pin µSOP and 8-Pin SO Devices
    • 2.7V to 5.5V Operation

    Product Details

    The DS1070K EconOscillator programming kit is a complete hardware/software solution for programming Dallas Semiconductor's 2-wire EconOscillator™ products for evaluation and prototyping new designs. The kit is compatible with the DS1077(L), DS1085(L), DS1086(L), and DS1087(L).

    DS1070EVKIT
    Oscillator Evaluation Kit

    Latest Discussions

    No discussions on DS1085 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed