DS1077L

PRODUCTION

3V EconOscillator/Divider

Industry's Most Accurate All-Silicon Oscillator

Part Models
6
1ku List Price
Starting From $1.87

Part Details

  • Processor-controlled or stand-alone solid-state oscillator
  • Frequency changes on the fly
  • Dual, low-jitter, synchronous fixed-frequency outputs
  • 2-wire serial interface
  • Frequency outputs 4.87kHz to 66.666MHz ±1.25% variation over temperature and voltage
  • ±0.5% initial tolerance
  • Nonvolatile frequency settings
  • Single 2.7V to 3.6V supply
  • No external components
  • Power-down mode
  • Synchronous output gating
DS1077L
3V EconOscillator/Divider
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
DS1073 3-Volt EconOscillator/Divider
DS1075 EconOscillator/Divider
Silicon Oscillators 1
DS1077 PRODUCTION EconOscillator™/Divider
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed