DG419L
PRODUCTION35Ω SPST/SPDT, +3V Logic-Compatible Analog Switches
Plug-in Upgrades for Industry-Standard DG417/DG418/DG419 Offer +3V Logic-Compatibility and Immunity from Latch-up Relating to Power Supply Sequencing
- Part Models
- 5
- 1ku List Price
- Starting From $2.57
Part Details
- +3V Logic-Compatible Digital Inputs
- VIH = 2.0V
- VIL = 0.8V
- Plug-In Upgrades for Industry-Standard DG417/DG418/DG419 and MAX317/MAX318/MAX319
- Power-Supply Sequencing-Free Operation
- Low On-Resistance (35Ω max)
- Guaranteed Matched On-Resistance Between Channels (3Ω max)
- Guaranteed On-Resistance Flatness (4Ω max)
- Single-Supply Operation +9V to +36V Dual-Supply Operation ±4.5V to ±20V
- Guaranteed Off-Leakage Current Over Temperature (<5nA at +85°C)
- Rail-to-Rail Analog Signal Handling Capability
- Tiny 8-Pin µMax Package
The DG417L/DG418L/DG419L precision, CMOS analog switches feature low on-resistance (RON = 35Ω), guaranteed RON matching between switches (3Ω max), and guaranteed RON flatness over the signal range (4Ω max). These switches are +3V logic-compatible when powered from ±15V or ±12V supplies. The switches conduct equally well in either direction, and feature low charge injection and low power consumption. The DG417L/DG418L/DG419L also offer low off-leakage current over temperature (less than 5nA at +85°C).
The DG417L/DG418L are single-pole/single-throw (SPST) switches. The DG417L is normally closed, and the DG418L is normally open. The DG419L is single-pole/double-throw (SPDT) with one normally closed switch and one normally open switch. Switching times are less than 175ns for tON and less than 185ns for tOFF. These devices operate with a single +9V to +36V or bipolar ±4.5V to ±20V supplies.
The digital input has a +0.8V logic-low threshold and a +2.0V logic-high threshold, ensuring +3V TTL and CMOS-logic compatibility. The DG417L/DG418L/ DG419L are available in a tiny 8-pin µMAX®, 8-pin SO, or convenient 8-pin plastic DIP. All products are rated at the extended temperature range of -40°C to +85°C.
Applications
- Audio Signal Routing
- Battery-Operated Systems
- Communication Systems
- Guidance and Control Systems
- Military Radios
- Modems/Faxes
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DG419LDJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
DG419LDY+ | Small-Outline IC, Narrow (0.15in) | ||
DG419LDY+T | Small-Outline IC, Narrow (0.15in) | ||
DG419LEUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
DG419LEUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
DG419LDY+ | PRODUCTION | |
DG419LDY+T | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
DG419LEUA+ | PRODUCTION | |
DG419LEUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on dg419l yet. Have something to say?
Start a Discussion on EngineerZone®