DG406

PRODUCTION

Improved, 16-Channel/Dual 8-Channel, CMOS Analog Multiplexers

Part Models
10
1ku List Price
Starting From $6.14
Viewing:

Part Details

  • Pin-Compatible Plug-In Upgrade for Industry Standard DG406/DG407
  • Guaranteed Matching Between Channels, 8Ω (Max)
  • Guaranteed On-Resistance Flatness, 9Ω (Max)
  • Guaranteed Low Charge Injection, 15pC (Max)
  • Low On-Resistance 100Ω (Max)
  • Input Leakage, 5nA Max at +85°C
  • Low Power Consumption, 1.25mW (Max)
  • Rail-to-Rail Signal Handling
  • Digital Input Controls TTL/CMOS Compatible
  • ESD Protection > 2000V per Method 3015.7
DG406
Improved, 16-Channel/Dual 8-Channel, CMOS Analog Multiplexers
DG406, DG407: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG406 PRODUCTION LC2MOS ± 15V 16 Channel High Performance Analog Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed