DAC8562
PRODUCTION+5 Volt, Parallel Input Complete 12-Bit DAC
- Part Models
- 4
- 1ku List Price
- Starting From $18.52
Part Details
- Complete 12-Bit DAC
- No External Components
- Single +5 Volt Operation
- 1 mV/Bit with 4.095 V Full Scale
- True Voltage Output, ±5 mA Drive
- Very Low Power -3 mW
The DAC8562 is a complete, parallel input, 12-bit, voltage output DAC designed to operate from a single +5 volt supply. Built using a CBCMOS process, these monolithic DACs offer the user low cost, and ease-of-use in +5 volt only systems.
Included on the chip, in addition to the DAC, is a rail-to-rail amplifier, latch and reference. The reference (REFOUT) is trimmed to 2.5 volts, and the on-chip amplifier gains up the DAC output to 4.095 volts full scale. The user needs only supply a + volt supply.
The DAC8562 is coded straight binary. The op amp output swings from 0 to +4.095 volts for a one milivolt per bit resolution, and is capable of driving ±5 mA. Built using low temperature-coefficient silicon-chrome thin-film resistors, excellent linearity error versus digital input code plot.
Digital interface is parallel and high speed to the interface to the fastest processors without wait states. The interface is very simple requiring only a single CE signal. An asynchronous CLR input sets the output to zero scale.
The DAC8562 is available in tow different 20-pin packages, plastic DIP and SOL-20. Each part is fully specified for operation over -40°C to +85°C, an the full +5 V ±5 % power supply range.
For MIL-STD_883 applications, contact your local ADI sales office for the DAC8562/883 data sheet which specifies operation over the -55°C to +125°C temperature range.
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DAC8562EPZ | 20-Lead PDIP | ||
DAC8562FPZ | 20-Lead PDIP | ||
DAC8562FSZ | 20-Lead SOIC (Wide) | ||
DAC8562FSZ-REEL | 20-Lead SOIC (Wide) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
DAC8562EPZ | PRODUCTION | |
DAC8562FPZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
DAC8562EPZ | PRODUCTION | |
DAC8562FPZ | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
DAC8562FSZ | PRODUCTION | |
DAC8562FSZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool