AMP03

PRODUCTION

High-Speed Differential Amplifier

Part Details

  • High CMRR: 100 dB Typ
  • Low Nonlinearity: 0.001% Max
  • Low Distortion: 0.001% Typ
  • Wide Bandwidth: 3 MHz Typ
  • Fast Slew Rate: 9.5 V/µs Typ
  • Fast Settling (0.01%): 1µs Typ
  • Low Cost
AMP03
High-Speed Differential Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed