This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7674

RECOMMENDED FOR NEW DESIGNS

48 Gbps HDMI 4:1 Transceiver

Part Models
4
1ku List Price
price unavailable

Part Details

  • 4-input, 1-output HDMI transceiver, uncompressed video support
    • Up to 8k60 YCbCr 4:2:0 12-bit video support
    • Up to 8k30 RGB/YCbCr 4:4:4/4:2:2 12-bit video support
    • Up to 4k120 4:4:4 12-bit high frame rate video support
  • HDMI inputs
    • Up to 48 Gbps FRL support
    • Up to 18 Gbps TMDS video support
    • InstaPort UHD fast switching
    • eARC/ARC transmitter per port
    • On-chip, 4-block EDID SRAM per port (EDID content managed by external MCU through API)
  • HDMI output
    • Up to 48 Gbps FRL support
    • Up to 18 Gbps TMDS video support
    • eARC receiver
  • HDCP
    • HDCP 1.4 and HDCP 2.3 support
    • Independent HDCP support on HDMI output and on each HDMI input
    • Fully integrated HDCP 1.4, and HDCP 2.3 repeater modes
    • On-chip key storage in OTP memory
  • Audio
    • EZ Audio 1:4 eARC/ARC switch
    • Audio extraction and insertion ports
    • 6-channel, 1-bit audio support
    • 8-channel, 192 kHz, 24-bit LPCM audio support
    • 24.576 Mbps IEC 61937 compressed audio support
  • Video
    • FRL to TMDS and TMDS to FRL mode conversion
    • VRR, FVA, ALLM, and DSC 1.2a passthrough support
    • Dynamic HDR passthrough support including HDMI dynamic HDR metadata, HDR10+, and Dolby Vision
  • HDMI 1.4a, HDMI1.4b, HDMI2.0, HDMI2.1 compliant and DVI-compatible transceiver
ADV7674
48 Gbps HDMI 4:1 Transceiver
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed