This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7672

RECOMMENDED FOR NEW DESIGNS

40 Gbps HDMI 2:2 Crosspoint Transceiver

Part Models
1
1ku List Price
price unavailable

Part Details

  • 2-input and 2-output (2:2) crosspoint HDMI transceiver
    • 8k30 RGB/YCbCr 4:4:4 10-bit video support
    • 4k120 RGB/YCbCr 4:4:4 10-bit video support
    • 8k60 YCbCr 4:2:0 10-bit high frame rate video support
  • HDMI receivers
    • Up to 40 Gbps FRL and 18 Gbps TMDS link rate supports
    • eARC transmitter
    • EDID access in low power standby mode
    • EDID SRAM managed by internal MCU host processor
    • Fast switching between ports
  • HDMI transmitters
    • Up to 40 Gbps FRL link rate support
    • Up to 18 Gbps TMDS video link rate support
    • eARC receiver
  • HDCP
    • HDCP 1.4, HDCP 2.2, and HDCP 2.3 support
    • Independent HDCP on each transmitter and receiver port
    • Fully integrated HDCP 1.4, HDCP 2.2, and HDCP 2.3 repeater modes
    • On-chip key storage in OTP
  • Audio
    • 8-channel, 192 kHz sample rate, 24-bit PCM audio support
    • 24.576 Mbps IEC61937 compressed audio support
    • eARC receiver or transmitter with multichannel PCM, HBR audio, and ARC support
  • Video
    • Crosspoint matrix switch, video mirror, video split, and video merge modes
    • FRL to TMDS and TMDS to FRL mode conversion
    • Variable refresh rate (VRR), fast vactive (FVA), and auto low latency mode (ALLM) support
    • Dual path color space conversion
    • Dynamic HDR passthrough support including HDMI dynamic HDR metadata, HDR10+, and Dolby Vision
    • DSC 1.2a data passthrough and VTPG
ADV7672
40 Gbps HDMI 2:2 Crosspoint Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions