ADV7671A

RECOMMENDED FOR NEW DESIGNS

48 Gbps HDMI 1:1 Transceiver

Part Models
1
1ku List Price
price unavailable

Part Details

  • 1-input, 1-output HDMI transceiver, uncompressed video support up to
    • 8k60 YCbCr 4:2:0 ,12-bit
    • 8k30 RGB/YCbCr 4:4:4/4:2:2 ,12-bit
    • 4k120 RGB 4:4:4 ,12-bit
    • 4k240, YCbCr 4:2:0, 12-bit
  • HDMI receiver
    • Up to 48 Gbps FRL support
    • Up to 18 Gbps TMDS video support
    • eARC transmitter
    • On-chip, 4-block EDID SRAM managed by external MCU host processor through API
  • HDMI transmitter
    • Up to 48 Gbps FRL support
    • Up to 18 Gbps TMDS video support
    • eARC receiver
  • HDCP
    • HDCP 1.4 and HDCP 2.3 support
    • Independent HDCP support on transmitter and receiver ports
    • Fully integrated HDCP 1.4 and HDCP 2.3 repeater modes
    • On-chip key storage in OTP memory
  • Audio
    • Audio extraction and insertion ports
    • 6-channel, 1-bit audio support
    • 8-channel, 192 kHz, 24-bit LPCM audio support
    • 24.576 Mbps IEC 61937 compressed audio support
  • Video
    • FRL to TMDS and TMDS to FRL mode conversion
    • VRR, QFT, QMS, and ALLM passthrough support
    • Dynamic HDR passthrough support including HDMI dynamic HDR metadata, HDR10+, and Dolby Vision
    • DSC 1.2a compressed video passthrough support
  • Character and icon-based OSD capable of overlaying text and icons on 2D and 3D video formats
  • CEC 1.4 and 2.0
  • HDMI 1.4a, HDMI 1.4b, HDMI 2.0, and HDMI 2.1 compliant, and DVI-compatible transceiver
ADV7671A
48 Gbps HDMI 1:1 Transceiver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed