This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7671

NOT RECOMMENDED FOR NEW DESIGNS

48 Gbps HDMI 1:1 Transceiver

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1-input, 1-output HDMI transceiver, uncompressed video
    • Up to 8k60 YCbCr 4:2:0 12-bit video support
    • Up to 8k30 RGB/YCbCr 4:4:4/4:2:2 12-bit video support
    • Up to 4k120 4:4:4 12-bit high frame rate video support
  • HDMI receiver
    • Up to 48 Gbps FRL support
    • Up to 18 Gbps TMDS video support
    • eARC transmitter
    • On-chip, 4-block EDID SRAM managed by external MCU host processor through API
  • HDMI transmitter
    • Up to 48 Gbps FRL support
    • Up to 18 Gbps TMDS video support
    • eARC receiver
  • HDCP
    • HDCP 1.4 and HDCP 2.3 support
    • Independent HDCP support on transmitter and receiver ports
    • Fully integrated HDCP 1.4 and HDCP 2.3 repeater modes
    • On-chip key storage in OTP memory
  • Audio
    • Audio extraction and insertion ports
    • 6-channel, 1-bit audio support
    • 8-channel, 192 kHz, 24-bit LPCM audio support
    • 24.576 Mbps IEC 61937 compressed audio support
  • Video
    • FRL to TMDS and TMDS to FRL mode conversion
    • VRR, FVA, and ALLM passthrough support
    • Dynamic HDR passthrough support including HDMI dynamic HDR metadata, HDR10+, and Dolby Vision
    • DSC 1.2a passthrough support
  • HDMI 1.4a, HDMI 1.4b, HDMI 2.0, and HDMI 2.1 compliant and DVI-compatible transceiver
ADV7671
48 Gbps HDMI 1:1 Transceiver
Ask a Question

Documentation

Data Sheet 1

Request an NDA

For more information about the ADV7671, contact your local Analog Devices, Inc., sales office at www.analog.com/sales.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed