This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7630

RECOMMENDED FOR NEW DESIGNS

2.25 GHz XpressView HDMI 1:2 Splitter with 4:1 Input Mux

Part Models
1
1ku List Price
price unavailable

Part Details

  • 2.25 GHz TMDS HDMI 1:2 splitter with 4:1 input mux
  • High-Definition Multimedia Interface (HDMI) supported
    • All mandatory and additional 3D video formats supported
    • CEC 1.4-compatible
  • 36-/30-bit per pixel Deep Color and 24-bit per pixel color support
    • High-bandwidth Digital Content Protection (HDCP) 1.4 support with internal HDCP keys
    • See data sheet for additional features
  • 225 MHz maximum TMDS clock frequency
    • XpressView fast switching on all HDMI input ports
  • General
    • Interrupt controller with interrupt output
    • On-chip 5 V regulator for 5 V HDMI cable power support
    • Software libraries, driver, and application available
    • Internal EDID RAM
    • 128-lead 14 mm × 14 mm TQFP_EP package

ADV7630
2.25 GHz XpressView HDMI 1:2 Splitter with 4:1 Input Mux
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADV7630

ADV7630 Evaluation Board

Product Details

The EVAL-ADV7630EBZ is a board for evaluating the ADV7630. It has four HDMI inputs and two HDMI outputs. The onboard NXP LPC2387 microcontroller contains preloaded software driver that handles repeater functionality. The board has also a USB connector for communication with PC. It allows accessing registers and loading scripts.

EVAL-ADV7630
ADV7630 Evaluation Board

Latest Discussions

Recently Viewed