This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7612

RECOMMENDED FOR NEW DESIGNS

Dual Port, Xpressview, 225 MHz HDMI Receiver

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • High-Definition Multimedia Interface (HDMI) 1.4a features supported
  • All mandatory and additional 3D video formats supported
  • Extended colorimetry, including sYCC601, Adobe RGB, Adobe YCC 601, xvYCC extended gamut color
  • HDMI receiver
  • 225 MHz maximum TMDS clock frequency
  • Audio support including high bit rate (HBR) and direct stream digital (DSD)
  • Xpressview fast switching of HDMI ports
  • S/PDIF (IEC 60958-compatible) digital audio support
  • Supports up to four I2S outputs
  • Interrupt controller with two interrupt outputs
  • Standard Identification (STDI) circuit
  • High-bandwidth Digital Content Protection (HDCP) - 1.4 support with internal HDCP keys
  • HDCP repeater support - Up to 127 KSVs supported
  • See data sheet for additional features
ADV7612
Dual Port, Xpressview, 225 MHz HDMI Receiver
ADV7612 Functional Block Diagram ADV7612 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

EVAL-ADV7612

ADV7612 and ADV7511 Evaluation Board

Product Details

This is a board for evaluating the combination the ADV7612 HDMI receiver and the ADV7511 HDMI transmitter. It has dual HDMI inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used for audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available. Documentation on how to alter jumpers and Scripts are available that will make ADV7612 work like ADV7611 and ADV7511 work like ADV7513.

Customers wishing to order the EVAL-ADV7612-7511 or the EVAL-ADV7612-7511P must be HDMI adopters listed at HDMI.org. Customers wishing to order the EVAL-ADV7612-7511 must also be HDCP licensees.

EVAL-ADV7612
ADV7612 and ADV7511 Evaluation Board

Latest Discussions

Recently Viewed