This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7612
RECOMMENDED FOR NEW DESIGNSDual Port, Xpressview, 225 MHz HDMI Receiver
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- High-Definition Multimedia Interface (HDMI) 1.4a features supported
- All mandatory and additional 3D video formats supported
- Extended colorimetry, including sYCC601, Adobe RGB, Adobe YCC 601, xvYCC extended gamut color
- HDMI receiver
- 225 MHz maximum TMDS clock frequency
- Audio support including high bit rate (HBR) and direct stream digital (DSD)
- Xpressview fast switching of HDMI ports
- S/PDIF (IEC 60958-compatible) digital audio support
- Supports up to four I2S outputs
- Interrupt controller with two interrupt outputs
- Standard Identification (STDI) circuit
- High-bandwidth Digital Content Protection (HDCP) - 1.4 support with internal HDCP keys
- HDCP repeater support - Up to 127 KSVs supported
- See data sheet for additional features
The ADV7612 is offered in automotive, professional (no HDCP), and industrial versions. The operating temperature range is −40°C to +85°C.
The UG-216 contains critical information that must be used in conjunction with the ADV7612.
The ADV7612 is a high quality Xpressview™ fast switching HDMI®-capable receiver. It incorporates a dual input HDMI- capable receiver that supports all mandatory 3D TV formats defined in HDMI 1.4a specification, HDTV formats up to 1080p 36-bit Deep Color, and display resolutions up to UXGA (1600 × 1200 at 60 Hz).
It integrates a CEC controller that supports the capability discovery and control (CDC) feature.
The ADV7612 incorporates Xpressview fast switching on both input HDMI ports. Using Analog Devices, Inc., hardware-based HDCP engine that minimizes software overhead, Xpressview technology allows fast switching between both HDMI input ports in less than 1 second.
Each HDMI port has dedicated 5 V detect and Hot Plug™ assert pins. The HDMI receiver also includes an integrated program- mable equalizer that ensures robust operation of the interface with long cables.
The ADV7612 offers a flexible audio output port for audio data extraction from the HDMI stream. HDMI audio formats, including SACD via DSD and HBR, are supported by ADV7612. The HDMI receiver has advanced audio functionality, such as a mute controller that prevents audible extraneous noise in the audio output.
The ADV7612 contains one main component processor (CP) that processes the video signals from the HDMI receiver. It provides features such as contrast, brightness and saturation adjustments, STDI detection block, free run, and synchronization alignment controls.
Fabricated in an advanced CMOS process, the ADV7612 is provided in a 14 mm × 14 mm, 100-lead surface-mount LQFP_EP, RoHS-compliant package, and is specified over the −40°C to +85°C temperature range.
APPLICATIONS
- Projectors
- Automotive
- Video conferencing
- HDTVs
- AVR, HTiB
- Soundbars
- Video switches
Documentation
Data Sheet 1
User Guide 3
Application Note 4
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7612BSWZ | 100-Lead LQFP (14mm x 14mm w/ heatsink) | ||
ADV7612BSWZ-P | 100-Lead LQFP (14mm x 14mm w/ heatsink) | ||
ADV7612WBSWZ | 100-Lead LQFP (14mm x 14mm w/ heatsink) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
ADV7612BSWZ | ||
ADV7612BSWZ-P | ||
ADV7612WBSWZ | ||
Jun 13, 2012 - 12_0113 ADV7611, ADV7612 and ADV7619 Datasheet Edit - Remove audio TDM mode |
||
ADV7612BSWZ | ||
ADV7612BSWZ-P | ||
ADV7612WBSWZ |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
ADV7612 HDMI Receiver Library API Source Code for any OS\Platform (exe)
Evaluation Software 0
Can't find the software or driver you need?