ADV7541
This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7541
ObsoleteLow Power HDMI®/DVI Transmitter with De-Interlacer and CEC
Viewing:
Part Details
GENERAL
- Low power HDMI/DVI transmitter ideal for portable applications
- De-interlacer operates from 480i to 1080i with no external memory required
- Please see data sheet for additional general features.
DIGITAL VIDEO
- 150 MHz operation supports all video and graphics resolutions from 480i to 1080p
- De-interlacer requires no external memory
- Please see data sheet for additional digital video features.
DIGITAL AUDIO
- Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
- 2-channel uncompressed LPCM I2S audio up to 192 kHz
SPECIAL FEATURES FOR EASY SYSTEM DESIGN
- On-chip MPU with I2C master to perform EDID reading and HDCP operations; reports HDMI events through interrupts and registers
- 5 V tolerant I2C and HPD I/Os, no extra device needed
- Please see data sheet for additional special features.
The ADV7541 is a 150 MHz, high definition multimedia interface (HDMI®) transmitter. It supports HDTV formats up to 1080p and computer graphic resolutions up to SXGA at 75 Hz.
With the optional inclusion of embedded HDCP keys, the ADV7541 allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.
The ADV7541 supports x.v.Color™ (Gamut Metadata) for a wider color gamut.
The ADV7541 supports both S/PDIF and 2-channel I2S audio. Its high fidelity, 2-channel I2S can transmit stereo at up to a 192 kHz sampling rate. The S/PDIF can carry stereo LPCM audio or compressed audio including Dolby® Digital and DTS®.
The ADV7541 helps to reduce system design complexity and cost by incorporating such features as an I2C® master for EDID reading and 5 V tolerance on I2C and Hot Plug™ detect pins.
Fabricated in an advanced CMOS process, the ADV7541 is available in a space-saving, 49-ball WLCSP surface-mount package. This package is RoHS compliant and specified to operate from −25°C to +85°C.
APPLICATIONS
- Cellular handsets
- Digital video cameras
- Digital still cameras
- Personal media players
- Gaming
- DVD players and recorders
- Digital set-top boxes
- HDMI repeaters
Documentation
Data Sheet 1
Application Note 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAThis is the most up-to-date revision of the Data Sheet.