This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7526
ObsoleteLow Power HDMI/DVI Transmitter
Part Details
- Low power HDMI/DVI transmitter ideal for portable applications
- CEC controller and expanded message buffer (3 messages) reduces system overhead
- Incorporates HDMI v.1.4a technology
3D Video
Extended colorimetry - Compatible with DVI v.1.0
- Embedded HDCP keys to support HDCP 1.3
- 1.8 V supplies for ultralow operating power
- Video/audio inputs accept logic levels from 1.8 V to 3.3 V
- 150 MHz operation supports all video and graphics resolutions from 480i to 1080p
- Programmable two-way color space converter
- Supports RGB, YCbCr, DDR
- Supports ITU656-based embedded syncs
- Automatic input video format timing detection (CEA-861E)
- Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
- 8-channel uncompressed LPCM I2S audio up to 192 kHz
The ADV7526 is a 150 MHz, high definition multimedia interface (HDMI®) transmitter with expanded CEC buffer. It supports HDTV formats up to 1080p and computer graphic resolutions up to SXGA at 75 Hz.
With the inclusion of embedded HDCP keys, the ADV7526 allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.
The ADV7526 supports both S/PDIF and 8-channel I2S audio. Its high fidelity, 8-channel I2S can transmit either stereo or 7.1 surround audio at 192 kHz. The S/PDIF can carry stereo LPCM audio or compressed audio, including DTS®, THX®, and Dolby® Digital.
The ADV7526 helps to reduce system design complexity and cost by incorporating such features as an I2C master for EDID reading, and 5 V tolerance on the I2C and Hot Plug™ detect pins.
Fabricated in an advanced CMOS process, the ADV7526 is available in a space saving, 64-ball, WLCSP surface mount package. This package is RoHS compliant and specified to operate from −25°C to +85°C
Documentation
This is the most up-to-date revision of the Data Sheet.