This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7511W
RECOMMENDED FOR NEW DESIGNS165 MHz High Performance HDMI Transmitter
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
GENERAL
- Incorporates HDMI v.1.4 features 3D video support
- 165 MHz supports all video formats up to 1080p and UXGA
- Supports gamut metadata packet transmission
- Integrated CEC buffer/controller
- Compatible with DVI v.1.0 and HDCP v.1.3
- Video/audio inputs accept logic levels from 1.8 V to 3.3 V
DIGITAL VIDEO
- 3D video ready
- Programmable two-way color space converter
- Supports RGB, YCbCr, and DDR
- Supports ITU656-based embedded syncs
- Automatic input video format timing detection (CEA-861-E)
DIGITAL AUDIO
- Supports standard SPDIF for stereo LPCM or compressed audio up to 192 kHz
- High Bit-Rate Audio (HBR)
- 8-channel uncompressed LPCM I2S audio up to 192 kHz
SPECIAL FEATURES FOR EASY SYSTEM DESIGN
- On-chip MPU with I2C main to perform HDCP operations and EDID reading operations
- 5 V tolerant I2C and HPD I/Os, no extra device needed
- No audio main clock needed for supporting SPDIF and I2S
- On-chip MPU reports HDMI events through interrupts and registers
The ADV7511W is a 165 MHz High-Definition Multimedia Interface (HDMI™) transmitter, which is ideal for automotive infotainment applications.
The digital video interface contains an HDMI v1.4a and a DVI v.1.0-compatible transmitter, and supports HDTV formats up to 1080p60 and graphics resolutions up to UXGA at 60Hz. The ADV7511W supports HDMI v1.4a features including extended colorimetry, high bit rate audio and 3D video. With the inclusion of high-bandwidth digital content protection (HDCP), the ADV7511W allows the secure transmission of protected content as specified by the HDCP v.1.4 protocol.
The ADV7511W supports both SPDIF and 8-channel I2S audio. Its high fidelity 8-channel I2S can transmit either stereo or 7.1 surround audio up to 768 kHz. The SPDIF can carry compressed audio including Dolby® Digital, DTS®, and THX®. Fabricated in an advanced CMOS process, the ADV7511W is provided in a 64-lead LQFP surface-mount plastic package with exposed paddle and is specified over the −40°C to +105°C temperature range.
APPLICATIONS
- Automotive Infotainment
- Head units
- DVD players
- Ruggedized PCs
Documentation
Data Sheet 1
Application Note 2
3rd Party Solutions 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7511WBSWZ | 64-Lead LQFP (10mm x 10mm w/ EP) | ||
ADV7511WBSWZ-RL | 64-Lead LQFP (10mm x 10mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
ADV7511WBSWZ | ||
ADV7511WBSWZ-RL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?