This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7480

PRODUCTION

Dual Mode HDMI/MHL Receiver

Part Models
4
1ku List Price
price unavailable

Part Details

  • Mobile High-Definition Link (MHL) capable receiver
    • High-bandwidth Digital Content Protection (HDCP) authentication and decryption support
    • 75 MHz maximum pixel clock frequency, allowing HDTV formats up to 720p/1080i at 60 Hz
  • High-Definition Multimedia Interface (HDMI) capable receiver
    • HDCP authentication and decryption support
    • 162 MHz maximum pixel clock frequency, allowing HDTV formats up to 1080p and display resolutions up to UXGA (1600 × 1200 at 60 Hz)
  • Component video processor
    • Any-to-any 3 × 3 color space conversion (CSC) matrix
    • Contrast, brightness, hue, saturation video adjustment
    • Timing adjustments controls for horizontal sync (HS)/vertical sync (VS)/data enable (DE) timing

  • Serial digital audio output interface
    • HDMI/MHL audio extraction support
    • Advanced audio muting feature
    • I2S-compatible, left justified and right justified audio output modes
    • 8-channel TDM output mode available
  • Mobile Industry Processor Interface (MIPI) Camera Serial Interface 2 (CSI-2) transmitter
    • 4-lane transmitter with 4 lanes, 2 lanes, and 1 lane muxing options for HDMI/MHL/digital input port sources
  • 8-bit digital input/output port
  • General
    • 2-wire serial microprocessor unit (MPU) interface (I2C compatible)
    • −40°C to +85°C temperature grade
    • 100-ball, 9 mm × 9 mm, RoHS-compliant CSP_BGA package
    • Qualified for automotive applications
  • See data sheet for additional features

ADV7480
Dual Mode HDMI/MHL Receiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed