ADV7380
ADV7380
NOT RECOMMENDED FOR NEW DESIGNSCar Camera Bus Receiver with MIPI CSI-2 Video Output
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Part Details
- C2B receiver capable of receiving video data, and bidirectional control data over a differential pair or single-ended cable
- HD output video interface over MIPI CSI-2 transmitter
- CSI-2 2-lane transmitter, or 1-lane transmitter running at up to 1 Gbps per lane
- HD video formats supported up to 2 megapixels at 30 Hz or 1 megapixel at 60 Hz
- Bidirectional control channel embedded in the C2B link for control and status data between C2B receiver and C2B transmitter
- Enables remote configuration of the C2B transmitter
- On-chip high resolution, high speed ADC, buffer and anti-aliasing filter blocks for video and control channel path
- Transmission of frame count data from ISP to enable the backend ECU or HU to detect stuck or skipped frames
- Bidirectional GPIOs
- Video test pattern generator for easy system testing
- Cable equalizer capable of compensating for cable and connector insertion loss, equivalent to 30 m twisted pair cable
- On-chip echo cancellation scheme to prevent visual impact caused by impedance mismatch between cables and connectors
- Protection from and diagnosis of high voltages encountered during short-to-battery fault condition
- Tested to industry standards for automotive EMC, EMI, and ESD robustness
- 2-wire serial interface (I2C compatible) for configuration of the C2B receiver and for communication with a remote C2B transmitter and image signal processors
- Connected I2C master must support clock stretching to support remote I2C communication over the C2B link
- −40°C to +105°C temperature grade
- 48-lead LFCSP package
- Qualified for automotive applications
Complete technical specifications are available for the C2B transmitters and receivers.
Contact c2b_web_support@analog.com to complete the nondisclosure agreement (NDA) required to receive additional product information.
Applications- Automotive infotainment HUs
- Automotive camera ECUs
Documentation
Data Sheet 1
Thought Leadership Page 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7380WBCPZ | 48-Lead LFCSP (7mm x 7mm x 0.75mm w/ EP) | ||
ADV7380WBCPZ-RL | 48-Lead LFCSP (7mm x 7mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADV7382 | RECOMMENDED FOR NEW DESIGNS | Car Camera Bus Receiver with MIPI CSI-2 Video Output |